(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tweezers 9228-69ESD

Tweezers 9228-69ESD

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 9228-69ESD

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    130
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    20
  • JAN Code
    4003773054771
  • Features
    This straight-type gripping surface is flat so it will not scratch parts.
Part Number
9228-69ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,241.16

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    130
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    20
  • JAN Code
    4003773054771
  • Features
    This straight-type gripping surface is flat so it will not scratch parts.

Product Description

[Features]
· Made of non-magnetic stainless steel.
· ESD coating: Matte black finish with a surface resistance of about 10 ohms.
· Tips designed for easy gripping of parts.
· Tip: Matte finish.

Specifications of 9228-69ESD

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    130
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    20
  • JAN Code
    4003773054771
  • Features
    This straight-type gripping surface is flat so it will not scratch parts.
Part Number
9228-69ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,241.16

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list