(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tweezers 9208-78ESD

Tweezers 9208-78ESD

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Specifications of 9208-78ESD

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    16
  • JAN Code
    4003773054634
  • Features
    Material is non-magnetic stainless steel. Tips are bent with flat gripping surfaces, so do not mark components.
  • Intended Use
    For Soldering Surface-Mount Devices (SMDs)
Part Number
9208-78ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,062.73

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
· Made of non-magnetic stainless steel.
· ESD coating: Matte black finish with a surface resistance of about 10 ohms.
· Tips designed for easy gripping of parts.
· Tip: Matte finish.

Specifications of 9208-78ESD

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    16
  • JAN Code
    4003773054634
  • Features
    Material is non-magnetic stainless steel. Tips are bent with flat gripping surfaces, so do not mark components.
  • Intended Use
    For Soldering Surface-Mount Devices (SMDs)
Part Number
9208-78ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,062.73

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list