(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Duct Cutter 9502-21

Cable Duct Cutter 9502-21

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9502-21

  • Compatible Wire Type
    Cable
  • Cutting Capacity (Cable)(mm)
    4
  • Total Length(mm)
    275
  • Cutting Capacity(mm)
    4
  • Mass(g)
    535
  • Blade Length(mm)
    110
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The product can be used to cut plastic materials of up to 6.0 mm thickness.
  • JAN Code
    4003773052128
Part Number
9502-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,138.15

1 Piece(s) 43 Day(s) or more

Basic Specifications

  • Compatible Wire Type
    Cable
  • Cutting Capacity (Cable)(mm)
    4
  • Total Length(mm)
    275
  • Cutting Capacity(mm)
    4
  • Mass(g)
    535
  • Blade Length(mm)
    110
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The product can be used to cut plastic materials of up to 6.0 mm thickness.
  • JAN Code
    4003773052128

Product Description

[Features]
· The product can be used to cut plastic materials of up to 6.0 mm thickness.
· Principle of leverage maximizes the transfer of force.
· Newly developed good efficiency blade shape.
· Head finish: Polished.
· Handle Specification: Comfort

Specifications of 9502-21

  • Compatible Wire Type
    Cable
  • Cutting Capacity (Cable)(mm)
    4
  • Total Length(mm)
    275
  • Cutting Capacity(mm)
    4
  • Mass(g)
    535
  • Blade Length(mm)
    110
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The product can be used to cut plastic materials of up to 6.0 mm thickness.
  • JAN Code
    4003773052128
Part Number
9502-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,138.15

1 Piece(s) 43 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon