Insulation Slotted Screwdriver

Insulation Slotted Screwdriver

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Tip standards
    Minus (-)
  • Single Product/Set Classification
    Single Item
  • Applicable Standards
    None
  • Features
    1,000 V insulated
Part Number
Tip size / flathead (-) blade width(mm)

Refine by

  • 2.5
  • 3
  • 3.5
  • 4
  • 5.5
  • 6.5
  • 8
  • 10
  • Clear
Shaft length(mm)

Refine by

  • 75
  • 100
  • 125
  • 150
  • 175
  • 200
  • Clear
Overall Length(mm)

Refine by

  • 177
  • 202
  • 232
  • 262
  • 295
  • 320
  • Clear
Tip size / flathead (-) blade thickness(mm)

Refine by

  • 0.4
  • 0.5
  • 0.6
  • 0.8
  • 1
  • 1.2
  • 1.6
  • Clear
JAN Code

Refine by

  • 4003773024217
  • 4003773024224
  • 4003773024231
  • 4003773026396
  • 4003773026402
  • 4003773026419
  • 4003773062325
  • 4003773062332
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.5
75
177
0.4
4003773062325
6 Day(s) or more
-

Part Number : 9820-2.5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / flathead (-) blade width(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    75
  • Overall Length(mm)
    177
  • Tip size / flathead (-) blade thickness(mm)
    0.4
  • Applicable Standards
    None
  • Features
    1,000 V insulated
  • JAN Code
    4003773062325
3
100
202
0.5
4003773062332
6 Day(s) or more
-

Part Number : 9820-3.0
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / flathead (-) blade width(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    100
  • Overall Length(mm)
    202
  • Tip size / flathead (-) blade thickness(mm)
    0.5
  • Applicable Standards
    None
  • Features
    1,000 V insulated
  • JAN Code
    4003773062332
3.5
100
202
0.6
4003773024217
6 Day(s) or more
-

Part Number : 9820-3.5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / flathead (-) blade width(mm)
    3.5
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    100
  • Overall Length(mm)
    202
  • Tip size / flathead (-) blade thickness(mm)
    0.6
  • Applicable Standards
    None
  • Features
    1,000 V insulated
  • JAN Code
    4003773024217
4
100
202
0.8
4003773026402
6 Day(s) or more
-

Part Number : 9820-4.0
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / flathead (-) blade width(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    100
  • Overall Length(mm)
    202
  • Tip size / flathead (-) blade thickness(mm)
    0.8
  • Applicable Standards
    None
  • Features
    1,000 V insulated
  • JAN Code
    4003773026402
5.5
125
232
1
4003773024224
6 Day(s) or more
-

Part Number : 9820-5.5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / flathead (-) blade width(mm)
    5.5
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    125
  • Overall Length(mm)
    232
  • Tip size / flathead (-) blade thickness(mm)
    1
  • Applicable Standards
    None
  • Features
    1,000 V insulated
  • JAN Code
    4003773024224
6.5
150
262
1.2
4003773026419
6 Day(s) or more
-

Part Number : 9820-6.5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / flathead (-) blade width(mm)
    6.5
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    150
  • Overall Length(mm)
    262
  • Tip size / flathead (-) blade thickness(mm)
    1.2
  • Applicable Standards
    None
  • Features
    1,000 V insulated
  • JAN Code
    4003773026419
8
175
295
1.2
4003773024231
6 Day(s) or more
-

Part Number : 9820-8.0
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / flathead (-) blade width(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    175
  • Overall Length(mm)
    295
  • Tip size / flathead (-) blade thickness(mm)
    1.2
  • Applicable Standards
    None
  • Features
    1,000 V insulated
  • JAN Code
    4003773024231
10
200
320
1.6
4003773026396
6 Day(s) or more
-

Part Number : 9820-10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / flathead (-) blade width(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    200
  • Overall Length(mm)
    320
  • Tip size / flathead (-) blade thickness(mm)
    1.6
  • Applicable Standards
    None
  • Features
    1,000 V insulated
  • JAN Code
    4003773026396

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)