(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
1262-180 |
1269-21 |
1269-23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|
₹ 6,398.64 |
1 Piece(s) | 8 Day(s) or more | 180 | 151 | 24-10 | 0.2-6 | 4003773060178 | The lightweight body and easy to grasp handle make work more comfortable. A narrow head profile makes it ideal for work in tight spaces. Equipped with wire cutters able to cut up to 2 2.5 mm aluminum wires. Equipped with a stopper adjustable in the range of 6.0 to 18 mm, which allows the comfortable performance of repetitive work. While the body is made of reinforced plastic, a soft material has been adopted for the handle so that it can be gripped firmly. | ||
₹ 2,093.82 |
1 Piece(s) | 5 Day(s) or more | - | - | - | - | 4003773060093 | Replaceable Blade for Wire Stripper 1262-180 | ||
₹ 902.01 |
1 Piece(s) | 5 Day(s) or more | - | - | - | - | 4003773067115 | Stopper for Wire Stripper 1262-180 |
It has a reasonable price and is ideal for stripping general cables. Supports general single wire, composite wire, or stranded wire between 0.2 and 6 mm². Adjusts automatically to the respective cable cross-section; prevents damage to the core wire.
[Features]
· It comes with a wire cutter and supports up to 2.5 mm2.
· The conducting wire is not damaged because the depth of the cut is automatically adjusted in relation to the thickness of the cable.
Part Number |
---|
1262-180 |
1269-21 |
1269-23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|
₹ 6,398.64 |
1 Piece(s) | 8 Day(s) or more | 180 | 151 | 24-10 | 0.2-6 | 4003773060178 | The lightweight body and easy to grasp handle make work more comfortable. A narrow head profile makes it ideal for work in tight spaces. Equipped with wire cutters able to cut up to 2 2.5 mm aluminum wires. Equipped with a stopper adjustable in the range of 6.0 to 18 mm, which allows the comfortable performance of repetitive work. While the body is made of reinforced plastic, a soft material has been adopted for the handle so that it can be gripped firmly. | ||
₹ 2,093.82 |
1 Piece(s) | 5 Day(s) or more | - | - | - | - | 4003773060093 | Replaceable Blade for Wire Stripper 1262-180 | ||
₹ 902.01 |
1 Piece(s) | 5 Day(s) or more | - | - | - | - | 4003773067115 | Stopper for Wire Stripper 1262-180 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy