(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
1242-195 |
1249-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|
₹ 15,280.16 |
1 Piece(s) | 5 Day(s) or more | 195 | 136 | 32-7 | 0.03-10 | 4003773060147 | Stripping (peeling) of cables like fluoropolymer and Radox is possible because of steel jaw with blade and original blade structure. It can cut composite wires up to 10 mm2 of copper and aluminum and single wires up to 6 mm2. The jaw structure allows for smooth opening. Body is made of reinforced plastic. Soft material is used in the upper part of the handle for a firm grip. | ||
₹ 3,234.98 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | 4003773057581 | Replacement Blade for 1242-195 |
Wire diameter range from 0.03 - 10 mm², which automatically adjusts for coating thickness. The unique automatic incision depth adjustment mechanism eliminates the conventional need to adjust incision depth, enabling stripping that won't damage core wire.
[Features]
· 4-flute blades enable cables to be stripped cleanly without requiring cutting depth adjustment.
· In particular, the unique sharp blade makes it easy to strip difficult-to-strip materials such as fluoropolymer or Radox.
· With Wire Cutter
Part Number |
---|
1242-195 |
1249-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|
₹ 15,280.16 |
1 Piece(s) | 5 Day(s) or more | 195 | 136 | 32-7 | 0.03-10 | 4003773060147 | Stripping (peeling) of cables like fluoropolymer and Radox is possible because of steel jaw with blade and original blade structure. It can cut composite wires up to 10 mm2 of copper and aluminum and single wires up to 6 mm2. The jaw structure allows for smooth opening. Body is made of reinforced plastic. Soft material is used in the upper part of the handle for a firm grip. | ||
₹ 3,234.98 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | 4003773057581 | Replacement Blade for 1242-195 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy