(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
1221-180 |
1229-180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Handle Type | Head Finish | Mass (g) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,329.76 |
1 Piece(s) | 6 Day(s) or more | 180 | Plastic Coat | Nickel Plating | 366 | 10 / 11 / 13 / 15 / 17 / 20-19 | 0.5-0.75 / 1 / 1.5 / 2.5 / 4 / 6 | 4003773029816 | Wire stripper using a special switchable steel blade compatible with 6 sizes matching the wire thickness. After stripping, a spring returns the outlet to its original position (closed). Body is made of aluminum. | ||
₹ 2,672.44 |
1 Piece(s) | 18 Day(s) or more | - | - | - | - | - | - | 4003773022152 | Replaceable Blade for Wire Stripper 1221-180 |
Equipped with a stopper that fixes the length to be stripped, so it is ideal for repetitive work.
[Features]
· Wire stripper using a special switchable steel blade that supports 4 sizes matching the wire thickness.
· Enables clean stripping without scratching composite wires.
· When stripping wire, the head part holds the base of the wire.
· Head finish: Nickel plated.
· Handle: Plastic coating.
Part Number |
---|
1221-180 |
1229-180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Handle Type | Head Finish | Mass (g) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,329.76 |
1 Piece(s) | 6 Day(s) or more | 180 | Plastic Coat | Nickel Plating | 366 | 10 / 11 / 13 / 15 / 17 / 20-19 | 0.5-0.75 / 1 / 1.5 / 2.5 / 4 / 6 | 4003773029816 | Wire stripper using a special switchable steel blade compatible with 6 sizes matching the wire thickness. After stripping, a spring returns the outlet to its original position (closed). Body is made of aluminum. | ||
₹ 2,672.44 |
1 Piece(s) | 18 Day(s) or more | - | - | - | - | - | - | 4003773022152 | Replaceable Blade for Wire Stripper 1221-180 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy