(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Crimping pliers (for scotch lock connector)

Crimping pliers (for scotch lock connector)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 9750-01

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    155
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    135
  • Crimping Capacity(mm2)
    0.4-1.1
  • Body / Option
    Main Body
  • JAN Code
    4003773028239
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    U shaped part removes coating and coverings, so stripping is not necessary. Side cutter finely finished by careful quenching process. Open spring keeps this plier opened for easy use in repeated picking and release. Made of oil tempered vanadium steel.
Part Number
9750-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,866.15

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    155
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    135
  • Crimping Capacity(mm2)
    0.4-1.1
  • Body / Option
    Main Body
  • JAN Code
    4003773028239
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    U shaped part removes coating and coverings, so stripping is not necessary. Side cutter finely finished by careful quenching process. Open spring keeps this plier opened for easy use in repeated picking and release. Made of oil tempered vanadium steel.

Product Description

For crimping U-shaped contact single scotch connectors for telephone lines and signal cables.

[Features]
· For crimping single scotch connectors for telephone lines and signal cables.
· U-shaped part removes coating and coverings, so stripping (peeling) is not required.
· The side cutter has been carefully quenched.
· Compatible terminal: Single Scotch lock connector.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Specifications of 9750-01

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    155
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    135
  • Crimping Capacity(mm2)
    0.4-1.1
  • Body / Option
    Main Body
  • JAN Code
    4003773028239
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    U shaped part removes coating and coverings, so stripping is not necessary. Side cutter finely finished by careful quenching process. Open spring keeps this plier opened for easy use in repeated picking and release. Made of oil tempered vanadium steel.
Part Number
9750-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,866.15

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1