(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimp Combination Pliers, 9752-50

Crimp Combination Pliers, 9752-50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 18,371.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9752-33
9752-34
9752-36
9752-38
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Crimping Capacity
(mm2)
Crimping Capacity
(AWG)
JAN Code Supported Terminals

₹ 19,034.55

1 Piece(s) 8 Day(s) or more 478 0.5-10 20-7 4003773051862 For Bare Terminals

₹ 22,387.05

1 Piece(s) 5 Day(s) or more 483 0.1-2.5 27-13 4003773051879 For open barrel terminals (2.8 + 4.8 mm)

₹ 18,371.55

1 Piece(s) 5 Day(s) or more 487 0.5-6 20-10 4003773052579 For Insulated Terminal

₹ 20,357.87

1 Piece(s) 9 Day(s) or more 493 0.5-6 20-10 4003773051909 For End Sleeves

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    220
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    All parts which are under a heavy load are made of special steel which has been subject to a hardening and tempering treatment with oil.

Product Description

For crimping work with terminals, etc., that do not require soldering.

Part Number
9752-33
9752-34
9752-36
9752-38
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Crimping Capacity
(mm2)
Crimping Capacity
(AWG)
JAN Code Supported Terminals

₹ 19,034.55

1 Piece(s) 8 Day(s) or more 478 0.5-10 20-7 4003773051862 For Bare Terminals

₹ 22,387.05

1 Piece(s) 5 Day(s) or more 483 0.1-2.5 27-13 4003773051879 For open barrel terminals (2.8 + 4.8 mm)

₹ 18,371.55

1 Piece(s) 5 Day(s) or more 487 0.5-6 20-10 4003773052579 For Insulated Terminal

₹ 20,357.87

1 Piece(s) 9 Day(s) or more 493 0.5-6 20-10 4003773051909 For End Sleeves

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon