(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Tool 9721

Crimping Tool 9721

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,713.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9721-215B
9721-215C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Crimping Capacity
(mm2)
Crimping Capacity
(AWG)
JAN Code Features

₹ 4,796.78

1 Piece(s) 5 Day(s) or more 240 0.5-2.5 20-13 4003773041283 For cable cutting, wire stripping (peeling), and crimping of open barrel terminals (6.3 mm).

₹ 4,713.75

1 Piece(s) 8 Day(s) or more 225 0.5-6 20-10 4003773019701 For cable cutting, wire stripping (peeling), and crimping of isolated terminals.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Sleeve

Product Description

[Features]
· Holes are included for cutting M2.6/3/3.5/4/5 copper or brass screws.
· Compatible terminal: Insulated terminal (215).
· This is a 6.3 mm open barrel terminal (215B).
· Bare terminal (215C).

Part Number
9721-215B
9721-215C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Crimping Capacity
(mm2)
Crimping Capacity
(AWG)
JAN Code Features

₹ 4,796.78

1 Piece(s) 5 Day(s) or more 240 0.5-2.5 20-13 4003773041283 For cable cutting, wire stripping (peeling), and crimping of open barrel terminals (6.3 mm).

₹ 4,713.75

1 Piece(s) 8 Day(s) or more 225 0.5-6 20-10 4003773019701 For cable cutting, wire stripping (peeling), and crimping of isolated terminals.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon