(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Crimp grip pliers

Crimp grip pliers

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 9700-215A

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    530
  • Crimping Capacity(mm2)
    0.5-6
  • Crimping Capacity(AWG)
    20-10
  • Body / Option
    Main Body
  • JAN Code
    4003773006497
  • Features
    Jaw can be easily opened with quick release lever. Toggle (booster) level mechanism allows strong crimping with less efforts. Also repeated crimping work can be performed securely. Material is a reinforced special steel.
Part Number
9700-215A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,226.65

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    530
  • Crimping Capacity(mm2)
    0.5-6
  • Crimping Capacity(AWG)
    20-10
  • Body / Option
    Main Body
  • JAN Code
    4003773006497
  • Features
    Jaw can be easily opened with quick release lever. Toggle (booster) level mechanism allows strong crimping with less efforts. Also repeated crimping work can be performed securely. Material is a reinforced special steel.

Product Description

[Features]
· For crimping work with connectors that do not require soldering.
· Has a quick release lever to open jaw easily.
· Toggle (booster) lever mechanism allows strong crimping with less effort.
· Compatible Terminal: Insulated Terminal

Specifications of 9700-215A

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    530
  • Crimping Capacity(mm2)
    0.5-6
  • Crimping Capacity(AWG)
    20-10
  • Body / Option
    Main Body
  • JAN Code
    4003773006497
  • Features
    Jaw can be easily opened with quick release lever. Toggle (booster) level mechanism allows strong crimping with less efforts. Also repeated crimping work can be performed securely. Material is a reinforced special steel.
Part Number
9700-215A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,226.65

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1