(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plier Wrench 8603

Plier Wrench 8603

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 8,674.27 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8603-150
8603-180
8603-400
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Adjustment
(Levels)
Capacity (Nut)
(mm)
JAN Code

₹ 8,674.27

1 Piece(s) 6 Day(s) or more 150 14 27 4003773070009

₹ 8,963.58

1 Piece(s) 5 Day(s) or more 180 13 35 4003773028819

₹ 20,138.15

1 Piece(s) 5 Day(s) or more 400 25 85 4003773077312

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Features
    With the plier wrench body, there is no need to carry large wrenches. The grasping surface can always be moved in parallel, and can also be used regardless of millimeter or inch settings. The special head action can be operated like a ratchet handle. Nuts can be tightened and loosened quickly. The design capitalizes on the lever principle, and the handle, which has a power increase of 10-fold, includes the jaw.

Product Description

For gripping, tightening, and bending. The gripping surface is flat so it will not scratch the target item. Push button allows for fine jaw width adjustment performed quickly and easily.

[Features]
· Pliers that can be used in the same way as a ratchet wrench.
· The grasping surface can always be moved in parallel, and can also be used for both metric and inch types.
· Flat gripping surface does not scratch decorative nuts

Part Number
8603-150
8603-180
8603-400
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Adjustment
(Levels)
Capacity (Nut)
(mm)
JAN Code

₹ 8,674.27

1 Piece(s) 6 Day(s) or more 150 14 27 4003773070009

₹ 8,963.58

1 Piece(s) 5 Day(s) or more 180 13 35 4003773028819

₹ 20,138.15

1 Piece(s) 5 Day(s) or more 400 25 85 4003773077312

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1