(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ESD Electronics Nippers 7722

ESD Electronics Nippers 7722

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7722-115ESD

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    85
  • Soft Wire Cutting Capacity(mm φ)
    0.3-1.3
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Body / Option
    Main Body
  • JAN Code
    4003773025115
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: Round Head
  • Features
    The electrostatic discharge (ESD) type joint comes with a precise 3-piece joint (box joint) double open spring of less resistance. Hence, it is not necessary to open the jaws of the pliers when working with it repeatedly. Since the tool is treated for rust prevention by polishing it with high grade oil, the coating comes off from the tool and does not affect the circuit adversely. A special steel used for tools is used to make this pair of pliers after processing it for oil quenching and tempering.
Part Number
7722-115ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,866.15

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    85
  • Soft Wire Cutting Capacity(mm φ)
    0.3-1.3
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Body / Option
    Main Body
  • JAN Code
    4003773025115
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: Round Head
  • Features
    The electrostatic discharge (ESD) type joint comes with a precise 3-piece joint (box joint) double open spring of less resistance. Hence, it is not necessary to open the jaws of the pliers when working with it repeatedly. Since the tool is treated for rust prevention by polishing it with high grade oil, the coating comes off from the tool and does not affect the circuit adversely. A special steel used for tools is used to make this pair of pliers after processing it for oil quenching and tempering.

Product Description

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· ESD: When handling electrostatic discharge sensitive devices (ESDS) using pliers, it is necessary to control the discharge of electricity from the handle of the pliers in accordance with relevant standards and regulations (for example, IEC TR61 340-5, DIN EN61340-5, SP Method 2472).
· By slowly discharging static electricity energy, Knipex ESD pliers help protect parts.
· Electrostatic discharge (ESD) type.
· Three-piece combination joint (box joint).
· Head finish: Mirror finish.
· Style: Round head, cutting surface is flat.
· Hardness of the blades which have been carefully quenched is approximately HRC 57.
· Oil tempered and quenched special tool steel is used for the material

Specifications of 7722-115ESD

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    85
  • Soft Wire Cutting Capacity(mm φ)
    0.3-1.3
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Body / Option
    Main Body
  • JAN Code
    4003773025115
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: Round Head
  • Features
    The electrostatic discharge (ESD) type joint comes with a precise 3-piece joint (box joint) double open spring of less resistance. Hence, it is not necessary to open the jaws of the pliers when working with it repeatedly. Since the tool is treated for rust prevention by polishing it with high grade oil, the coating comes off from the tool and does not affect the circuit adversely. A special steel used for tools is used to make this pair of pliers after processing it for oil quenching and tempering.
Part Number
7722-115ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,866.15

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1