ESD Electronics Nippers 7712

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.
[Features]
· ESD: When handling electrostatic discharge sensitive devices (ESDS) using pliers, it is necessary to control the discharge of electricity from the handle of the pliers in accordance with relevant standards and regulations (for example, IEC TR61 340-5, DIN EN61340-5, SP Method 2472).
· By slowly discharging static electricity energy, Knipex ESD pliers help protect parts.
· Electrostatic discharge (ESD) type.
· Three-piece combination joint (box joint).
· Head finish: Mirror finish.
· Style: Round head, cutting surface is shaped like an umbrella. Wire clamp included.
· Oil tempered and quenched special tool steel is used for the material.
· Hardness of the blades which have been carefully quenched is approximately HRC 62.