(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heavy Duty Nipper 7402

Heavy Duty Nipper 7402

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7402-180

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    180
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    2.2
  • Single Item / Set Classification
    Single Item
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mm φ)
    2.7
  • Body / Option
    Main Body
  • JAN Code
    4003773011903
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Optimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7402-180
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,293.71

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    180
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    2.2
  • Single Item / Set Classification
    Single Item
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mm φ)
    2.7
  • Body / Option
    Main Body
  • JAN Code
    4003773011903
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Optimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· The joint uses forged shaft caulking and has excellent durability.
· Ideal for cutting a variety of wires, including piano wires.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Head finish: Polished.
· Handle Specification: Comfort

Specifications of 7402-180

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    180
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    2.2
  • Single Item / Set Classification
    Single Item
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mm φ)
    2.7
  • Body / Option
    Main Body
  • JAN Code
    4003773011903
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Optimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7402-180
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,293.71

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1