(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Optical Fiber Nippers

Optical Fiber Nippers

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7251-160

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    170
  • Body / Option
    Main Body
  • JAN Code
    4003773028031
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The blade is carefully quenched. No need to open while doing repetitive tasks because it is equipped with a double opening spring which reduces the sense of resistance. The material is oil-quenched and tempered vanadium electric steel.
Part Number
7251-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,700.29

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    170
  • Body / Option
    Main Body
  • JAN Code
    4003773028031
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The blade is carefully quenched. No need to open while doing repetitive tasks because it is equipped with a double opening spring which reduces the sense of resistance. The material is oil-quenched and tempered vanadium electric steel.

Product Description

[Features]
· Dedicated nippers for cutting optical fiber.
· Equipped with a spring.
· The blade is straight with the cutting face given a flat finish.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Specifications of 7251-160

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    170
  • Body / Option
    Main Body
  • JAN Code
    4003773028031
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The blade is carefully quenched. No need to open while doing repetitive tasks because it is equipped with a double opening spring which reduces the sense of resistance. The material is oil-quenched and tempered vanadium electric steel.
Part Number
7251-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,700.29

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1