(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Nippers 7211-160

Plastic Nippers 7211-160

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7211-160

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    150
  • Body / Option
    Main Body
  • JAN Code
    4003773030058
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Style: 45° Bent Nose
  • Features
    Has open springs and eliminates the need for opening the mouth even during repetitious work. Made of vanadium electric steel which has been oil-quenched and tempered.
Part Number
7211-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,659.89

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    150
  • Body / Option
    Main Body
  • JAN Code
    4003773030058
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Style: 45° Bent Nose
  • Features
    Has open springs and eliminates the need for opening the mouth even during repetitious work. Made of vanadium electric steel which has been oil-quenched and tempered.

Product Description

It can cleanly cut soft materials such as lead and plastic parts.

[Features]
· 45° bent tip type.
· Equipped with a spring.
· The blade is straight with the cutting face given a flat finish.
· Head finish: Polished.
· Handle specification: Plastic coating.

Specifications of 7211-160

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    150
  • Body / Option
    Main Body
  • JAN Code
    4003773030058
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Style: 45° Bent Nose
  • Features
    Has open springs and eliminates the need for opening the mouth even during repetitious work. Made of vanadium electric steel which has been oil-quenched and tempered.
Part Number
7211-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,659.89

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1