(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

End-Cutting Nippers 6701/6705

End-Cutting Nippers 6701/6705

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 6701-160

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    2
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    237
  • Soft Wire Cutting Capacity(mm φ)
    4
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.4
  • Hard Wire Cutting Capacity(mm φ)
    2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773011651
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. Made from oil-quenched hardened chrome vanadium electrical steel.
Part Number
6701-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,499.96

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    2
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    237
  • Soft Wire Cutting Capacity(mm φ)
    4
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.4
  • Hard Wire Cutting Capacity(mm φ)
    2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773011651
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. Made from oil-quenched hardened chrome vanadium electrical steel.

Product Description

Enables cutting of soft and hard wire as well as piano wire.

[Features]
· The design maximizes leverage with the optimal blade angle, ensuring excellent cutting with less power.
· Head finish: Polished (6701 series), chrome plated (6705 series).
· Handle Specification: Plastic Coating (6701 Series), Comfort (6705 Series).

Specifications of 6701-160

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    2
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    237
  • Soft Wire Cutting Capacity(mm φ)
    4
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.4
  • Hard Wire Cutting Capacity(mm φ)
    2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773011651
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. Made from oil-quenched hardened chrome vanadium electrical steel.
Part Number
6701-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,499.96

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1