Loading...

Mechanic Pliers 3881-200B

Brand :
KNIPEX

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Pliers with a strong head and tips ideal for load-bearing gripping and bending work.
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· 50° x 50° crank head and head tip are half circles, while the gripping surface has mesh lines.
· Use of bent type pliers eases work operations even in narrow spaces.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Mechanic Pliers 3881-200B | KNIPEX | MISUMI India