(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronics Pliers

Electronics Pliers

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3552-145

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    145
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Flat
  • Mass(g)
    105
  • Opening Tip Length(mm)
    40
  • Body / Option
    Main Body
  • JAN Code
    4003773039389
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort
  • Features
    Neatly chamfered head. Double opening spring included for minimal feel of resistance. Not necessary to open the mount during repetitive work. Material is oil quenched and annealed special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
3552-145
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,535.33

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    145
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Flat
  • Mass(g)
    105
  • Opening Tip Length(mm)
    40
  • Body / Option
    Main Body
  • JAN Code
    4003773039389
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort
  • Features
    Neatly chamfered head. Double opening spring included for minimal feel of resistance. Not necessary to open the mount during repetitive work. Material is oil quenched and annealed special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

Optimal high-precision pliers for extremely precise electronics-related, and precision equipment-related assembly work.

[Features]
· For gripping and bending parts.
· Three-piece combination joint (box joint).
· Head finish: Polished.
· Handle Specification: Comfort

Specifications of 3552-145

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    145
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Flat
  • Mass(g)
    105
  • Opening Tip Length(mm)
    40
  • Body / Option
    Main Body
  • JAN Code
    4003773039389
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort
  • Features
    Neatly chamfered head. Double opening spring included for minimal feel of resistance. Not necessary to open the mount during repetitive work. Material is oil quenched and annealed special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
3552-145
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,535.33

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon