(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESD Electronics Pliers 3512/3522/3532/3542

ESD Electronics Pliers 3512/3522/3532/3542

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 6,204.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3512-115ESD
3522-115ESD
3532-115ESD
3542-115ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip Shape Mass
(g)
Tip Width
(mm)
JAN Code

₹ 6,204.49

1 Piece(s) 8 Day(s) or more Flat 75 4 4003773027850

₹ 6,204.49

1 Piece(s) 5 Day(s) or more Half Circle Type 70 1.5 4003773027867

₹ 6,204.49

1 Piece(s) 8 Day(s) or more Round 60 1 4003773024859

₹ 6,452.27

1 Piece(s) 43 Day(s) or more Half round type/45° angled tip 75 1.5 4003773024866

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD
  • Features
    Oil tempered and quenched special tool steel is used for the material.

Product Description

Neatly chamfered head. The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.

[Features]
· For gripping and bending parts.
· Head finish: Mirror finish.
· Handle specification: ESD.
· 3512-115ESD is a flat type.
· 3522-115ESD is a half circle type.
· 3532-115ESD is a round type.
· 3542-115ESD is a half circle type

Part Number
3512-115ESD
3522-115ESD
3532-115ESD
3542-115ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip Shape Mass
(g)
Tip Width
(mm)
JAN Code

₹ 6,204.49

1 Piece(s) 8 Day(s) or more Flat 75 4 4003773027850

₹ 6,204.49

1 Piece(s) 5 Day(s) or more Half Circle Type 70 1.5 4003773027867

₹ 6,204.49

1 Piece(s) 8 Day(s) or more Round 60 1 4003773024859

₹ 6,452.27

1 Piece(s) 43 Day(s) or more Half round type/45° angled tip 75 1.5 4003773024866

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon