(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

duckbill pliers (3301-160·3303-160)

duckbill pliers (3301-160·3303-160)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3301-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    110
  • Opening Tip Length(mm)
    55
  • Joint Part Width(mm)
    15
  • Body / Option
    Main Body
  • JAN Code
    4003773016663
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The gripping surface is flat, and does not scratch parts. Its material is chrome vanadium electric steel processed with oil quenching and tempering.
Part Number
3301-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,044.58

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    110
  • Opening Tip Length(mm)
    55
  • Joint Part Width(mm)
    15
  • Body / Option
    Main Body
  • JAN Code
    4003773016663
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The gripping surface is flat, and does not scratch parts. Its material is chrome vanadium electric steel processed with oil quenching and tempering.

Product Description

[Features]
· The head has a shape resembling the beak of a platypus, with a width of 9 mm, a thin taper, and tip thickness of 1.5 mm on one side.
· This gripping surface is flat so it will not scratch parts.
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· Head finish: Polished (3301-160), chrome plated (3303-160).
· Handle Specification: Plastic Coating

Specifications of 3301-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    110
  • Opening Tip Length(mm)
    55
  • Joint Part Width(mm)
    15
  • Body / Option
    Main Body
  • JAN Code
    4003773016663
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The gripping surface is flat, and does not scratch parts. Its material is chrome vanadium electric steel processed with oil quenching and tempering.
Part Number
3301-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,044.58

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1