(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESD Electronics Pliers 3412/3422/3432

ESD Electronics Pliers 3412/3422/3432

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3432-130ESD

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Round
  • Mass(g)
    60
  • Opening Tip Length(mm)
    21
  • Body / Option
    Main Body
  • JAN Code
    4003773061670
  • Specifications
    Handle specification: ESD
  • Features
    For work grasping and bending parts. Using a double open spring, openings can be opened without a feeling of resistance. With a flat grasping surface and a carefully chamfered head, it will not leave scratches on the part. The head part has a matte finish, and the lightweight body relieves the burden on the worker. The raw material uses forged high-grade ball bearing steel.
Part Number
3432-130ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,232.33

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Round
  • Mass(g)
    60
  • Opening Tip Length(mm)
    21
  • Body / Option
    Main Body
  • JAN Code
    4003773061670
  • Specifications
    Handle specification: ESD
  • Features
    For work grasping and bending parts. Using a double open spring, openings can be opened without a feeling of resistance. With a flat grasping surface and a carefully chamfered head, it will not leave scratches on the part. The head part has a matte finish, and the lightweight body relieves the burden on the worker. The raw material uses forged high-grade ball bearing steel.

Product Description

These are precision electronics pliers to guarantee work of high quality. Optimal high-precision pliers for extremely precise electronics-related, and precision equipment-related assembly work.

[Features]
· For gripping, bending and adjusting parts.
· Neatly chamfered head.
· Handle specification: ESD.
· 3412-130ESD is a wide, flat type.
· 3422-130ESD is a half circle type.
· 3432-130ESD is a round type

Specifications of 3432-130ESD

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Round
  • Mass(g)
    60
  • Opening Tip Length(mm)
    21
  • Body / Option
    Main Body
  • JAN Code
    4003773061670
  • Specifications
    Handle specification: ESD
  • Features
    For work grasping and bending parts. Using a double open spring, openings can be opened without a feeling of resistance. With a flat grasping surface and a carefully chamfered head, it will not leave scratches on the part. The head part has a matte finish, and the lightweight body relieves the burden on the worker. The raw material uses forged high-grade ball bearing steel.
Part Number
3432-130ESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,232.33

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon