(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electronics Pliers 3412-130

Electronics Pliers 3412-130

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3412-130

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Flat Type for Wide Range of Use
  • Mass(g)
    60
  • Opening Tip Length(mm)
    19
  • Body / Option
    Main Body
  • JAN Code
    4003773061458
  • Specifications
    Handle Specifications: Comfort
  • Features
    Joints can be opened or closed smoothly from any position. Dual-spring opening opens the mouth without any feeling of resistance. The surface of the grip is flat and the matte-finished head has been carefully chamfered so as not to cause scratches. The high grade forged ball bearing steel is lightweight to reduce worker fatigue.
Part Number
3412-130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,859.98

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Flat Type for Wide Range of Use
  • Mass(g)
    60
  • Opening Tip Length(mm)
    19
  • Body / Option
    Main Body
  • JAN Code
    4003773061458
  • Specifications
    Handle Specifications: Comfort
  • Features
    Joints can be opened or closed smoothly from any position. Dual-spring opening opens the mouth without any feeling of resistance. The surface of the grip is flat and the matte-finished head has been carefully chamfered so as not to cause scratches. The high grade forged ball bearing steel is lightweight to reduce worker fatigue.

Product Description

These are precision electronics pliers to guarantee work of high quality. Optimal high-precision pliers for extremely precise electronics-related, and precision equipment-related assembly work. For gripping and bending parts.

[Features]
· For gripping, bending and adjusting parts.
· Neatly chamfered head.
· 3412-130 is a wide, flat type.
· 3422-130 is a half circle type.
· 3432-130 is a round type

Specifications of 3412-130

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    Flat Type for Wide Range of Use
  • Mass(g)
    60
  • Opening Tip Length(mm)
    19
  • Body / Option
    Main Body
  • JAN Code
    4003773061458
  • Specifications
    Handle Specifications: Comfort
  • Features
    Joints can be opened or closed smoothly from any position. Dual-spring opening opens the mouth without any feeling of resistance. The surface of the grip is flat and the matte-finished head has been carefully chamfered so as not to cause scratches. The high grade forged ball bearing steel is lightweight to reduce worker fatigue.
Part Number
3412-130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,859.98

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1