(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

needle nose pliers (Straight, 45° bend)

needle nose pliers (Straight, 45° bend)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3125-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    45 ° bent tip
  • Mass(g)
    120
  • Opening Tip Length(mm)
    55
  • Body / Option
    Main Body
  • JAN Code
    4003773016489
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Neatly chamfered head. Material is oil quenched and annealed chrome vanadium electrical steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
3125-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,535.33

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    45 ° bent tip
  • Mass(g)
    120
  • Opening Tip Length(mm)
    55
  • Body / Option
    Main Body
  • JAN Code
    4003773016489
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Neatly chamfered head. Material is oil quenched and annealed chrome vanadium electrical steel.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· The ideal pliers for assembly, bending and adjustment of extremely fine components.
· The tip is a long type with a length of 55.0 mm.
· This gripping surface is flat so it will not scratch parts.
· Head finish: Polished (3111, 3121), chrome plated (3115, 3125).
· Handle Specification: Plastic Coating (3111, 3121), Comfort (3115, 3125).
· Style: Straight (3111, 3115), 45° Bent (3121, 3125)

Specifications of 3125-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Tip Shape
    45 ° bent tip
  • Mass(g)
    120
  • Opening Tip Length(mm)
    55
  • Body / Option
    Main Body
  • JAN Code
    4003773016489
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Neatly chamfered head. Material is oil quenched and annealed chrome vanadium electrical steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
3125-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,535.33

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1