(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Strong Carbon Static Charge Brush (Wood-Type)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Starting From :
    ₹ 2,731.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
STAC10
STAC17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Brush Length
(mm)
Total Length
(mm)
Hair Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 3,484.29

1 Piece(s) 8 Day(s) or more 10 195 10 4560237006283 291-5421 12 1 pc.

₹ 2,731.38

1 Piece(s) 5 Day(s) or more 12 190 23 4560237006290 291-5448 8 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Brush Length
(mm)
Total Length
(mm)
Hair Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

Basic Specifications

  • Product Model
    Antistatic Tool
  • Wire diameter(mm)
    0.3
  • Surface Resistance(Ω)
    1.3X104
  • Features
    Heat-resistant (180°C), highly chemical-resistant, demonstrates high conductivity. Resistant to weak acids, soluble in strong acids, alkali resistant, insoluble in common organic solvents, soluble in phenols.
  • Use
    Suitable for removing substances such as foreign matter and solder balls flying off during the manufacturing of circuit boards.
  • Material / Grip
    Wood
  • Material / Hair Material
    Nylon 6, Conductive Carbon Black Fiber
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent heat resistance (180°C) and chemical resistance, and demonstrates high conductivity.
· Weak acid-resistant, dissolves in strong acid, insoluble in general organic solvents and dissolves in phenols.
[Applications]
· Removal of solder balls from scattered solder and foreign matter during the manufacturing of circuit boards.

Part Number
STAC10
STAC17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Brush Length
(mm)
Total Length
(mm)
Hair Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 3,484.29

1 Piece(s) 8 Day(s) or more 10 195 10 4560237006283 291-5421 12 1 pc.

₹ 2,731.38

1 Piece(s) 5 Day(s) or more 12 190 23 4560237006290 291-5448 8 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Brush Length
(mm)
Total Length
(mm)
Hair Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

Loading...

Product Specifications

Usage

●Solder ball removal of acattered solder at the time of board production, removal of foreign matter, etc.

Specification

●Wire Diameter: 0.3mm
●Surface Resistivity: 1.3 x 104Ω

Materials

●Handle: Wood
●Bristle Material: Nylon 6 Electric Conductive Carbon Black Fiber

Strong Carbon Static Charge Brush (Wood-Type)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Starting From :
    ₹ 2,731.38 /Unit