(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ionizing Brush (Wooden Handle)

Ionizing Brush (Wooden Handle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of STAC14

  • Product Model
    Antistatic Tool
  • Brush Length(mm)
    15
  • Total Length(mm)
    130
  • Hair Length(mm)
    40
  • Wire diameter(mm)
    0.04
  • JAN Code
    4560237006139
  • Trusco Code
    291-5456
  • Mass(g)
    7
  • Surface Resistance(Ω)
    5.85X10-2
  • Features
    Because it has superfine fibers of 40 denier with self-discharging ability, it can remove static and dust without causing damage.
  • Use
    Elimination of electricity and dust from micro balance dish, etc. *Stabilizes measurement value.
  • Material / Grip
    Wood
  • Material / Hair Material
    Organic conductive acrylic antistatic fiber
  • Amount Of Content
    1 pc.

Loading...

Part Number
STAC14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,221.00

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· 40 denier ultra-thin fiber with self-discharging ability, capable of static removal and dust removal without scratching.
[Applications]
· Static removal and dust removal of microbalance dishes, etc.* Measurement values are stable.

Specifications of STAC14

  • Product Model
    Antistatic Tool
  • Brush Length(mm)
    15
  • Total Length(mm)
    130
  • Hair Length(mm)
    40
  • Wire diameter(mm)
    0.04
  • JAN Code
    4560237006139
  • Trusco Code
    291-5456
  • Mass(g)
    7
  • Surface Resistance(Ω)
    5.85X10-2
  • Features
    Because it has superfine fibers of 40 denier with self-discharging ability, it can remove static and dust without causing damage.
  • Use
    Elimination of electricity and dust from micro balance dish, etc. *Stabilizes measurement value.
  • Material / Grip
    Wood
  • Material / Hair Material
    Organic conductive acrylic antistatic fiber
  • Amount Of Content
    1 pc.

Loading...

Part Number
STAC14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,221.00

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Ionizing Brush (Wooden Handle)

Ionizing Brush (Wooden Handle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list