(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Static Elimination Brush (Wooden Handle Type)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 2,548.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
STAC70
STAC302
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Brush Length
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 2,548.42

1 Piece(s) 6 Day(s) or more 70 71 4560237006061 291-5405 20 1 pc.

₹ 3,975.25

1 Piece(s) 5 Day(s) or more 100 115 4560237006504 291-5413 60 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Brush Length
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

Basic Specifications

  • Product Model
    Antistatic Tool
  • Hair Length(mm)
    30
  • Wire diameter(mm)
    0.04
  • Surface Resistance(Ω)
    5.85X10-2
  • Features
    Because it has superfine fibers of 40 denier with self-discharging ability, it can remove static and dust without causing damage.
  • Use
    Film, plastic panel, and other antistatic and dust removal.
  • Material / Grip
    Wood
  • Material / Hair Material
    Antistatic Acrylic Gold
  • Amount Of Content
    1 pc.

Product Description

[Features]
·40 denier superfine fibers with self-discharging power eliminate static electricity and remove dust without scratching.
[Applications]
·Eliminates static electricity and removes dust from films, plastic plates, etc.

Part Number
STAC70
STAC302
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Brush Length
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 2,548.42

1 Piece(s) 6 Day(s) or more 70 71 4560237006061 291-5405 20 1 pc.

₹ 3,975.25

1 Piece(s) 5 Day(s) or more 100 115 4560237006504 291-5413 60 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Brush Length
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

Loading...

Compact Static Elimination Brush (Wooden Handle Type)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 2,548.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details