(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Static Elimination Gold Brush (With Ground Function), Brush Effective Length 200 / 300 mm

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 11,990.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Antistatic Tool
  • Hair Length(mm)
    50
  • Wire diameter(mm)
    0.04
  • Surface Resistance(Ω)
    5.85X10-2
  • Features
    The effective brush length is large for a wide range of charge neutralization uses. The grip includes a ground so the brush does not accumulate an electric charge but rather is grounded through the user's body. A ground wire can also be attached.
  • Use
    Charge neutralization of printed circuit boards and plastic.
  • Material / Grip
    Made from Wood (Includes Copper Foil for Grounding on the Handle)
  • Material / Hair Material
    Organic Conductive Fiber (Thunderon) 100%
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The effective length of the brush is long, making it suitable for static elimination in a wide range of applications. Since the grip part is equipped with a ground, the brush can be discharged through the human body without being charged. It is also possible to connect a ground wire.
[Applications]
·Static elimination of printed circuit boards and plastics.

Loading...

Product Specifications

Usage

●Static elimination of printed circuit board and plastic.

Specification

●Bristle Length(mm):50
●Wire Diameter: 0.07mm
●Surface Resistivity: 5.85 x 10-2Ω

Materials

●Pattern: wooden(The grip hand part has a copper ground for earthing)
●Bristle Material: Organic Electric Conductive Fiber [Thunderon] 100%
X
whatsapp-qr whatsapp-icon
Close

Comparison list