(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PS Partitions x 10

PS Partitions x 10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 30669

  • Material
    Plastic
  • Product Model
    Lightweight Type Options
  • Other
    Option
  • Details Material
    Polystyrene
  • Width Dimensions(mm)
    75
  • Depth Dimension(mm)
    420
  • Height Size(mm)
    150
  • JAN Code
    4904625751575
  • Trusco Code
    295-6519
  • Mass(kg/bag)
    1.5
  • Specifications(mm)
    Plate Thickness 1.2
  • Material
    Polystyrene
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
30669
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 2,694.73

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Bag (10 Sheets)

Basic Specifications

  • Material
    Plastic
  • Product Model
    Lightweight Type Options
  • Other
    Option
  • Details Material
    Polystyrene
  • Width Dimensions(mm)
    75
  • Depth Dimension(mm)
    420
  • Height Size(mm)
    150
  • JAN Code
    4904625751575
  • Trusco Code
    295-6519
  • Mass(kg/bag)
    1.5
  • Specifications(mm)
    Plate Thickness 1.2
  • Material
    Polystyrene
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

A partition made from highly shock resistant reinforced polystyrene.
[Features]
· A molded item that is inexpensive.
· Polystyrene material.
[Applications]
· As a partition for products in logistics warehouses, etc.

Specifications of 30669

  • Material
    Plastic
  • Product Model
    Lightweight Type Options
  • Other
    Option
  • Details Material
    Polystyrene
  • Width Dimensions(mm)
    75
  • Depth Dimension(mm)
    420
  • Height Size(mm)
    150
  • JAN Code
    4904625751575
  • Trusco Code
    295-6519
  • Mass(kg/bag)
    1.5
  • Specifications(mm)
    Plate Thickness 1.2
  • Material
    Polystyrene
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
30669
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 2,694.73

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High impact strength reinforced polystyrene is used.
●Molded item and inexpensive.

Usage

●For partition of commodity etc. in the logistics warehouse.

Specification

●Q'ty Per Bag(piece):10
●Board Thickness 1.2mm
●Color: Clear

Materials

●Polystyrene