(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Vertical Hanging / Horizontal Hanging Clamp, "HV - G Type" (Manual Lock Type)

Vertical Hanging / Horizontal Hanging Clamp, "HV - G Type" (Manual Lock Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 31,973.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B2170
B2171
B2172
B2174
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

₹ 37,922.53

1 Piece(s) 5 Day(s) or more 0.5 20 28 201 45 105 4942411521704 448-6170 2.0 1 unit

₹ 55,634.95

1 Piece(s) 5 Day(s) or more 1 25 30 245 58 125 4942411521711 448-6188 4.0 1 unit

₹ 71,728.55

1 Piece(s) 5 Day(s) or more 2 30 35 288 70 147 4942411521728 448-6196 7.3 1 unit

₹ 31,973.87

1 Piece(s) 5 Day(s) or more 0.35 19 25 170 36 85 4942411521742 448-6200 1.5 1 unit

Basic Specifications

  • Product Model
    Horizontal Hanging Clamp
  • Minimum Clamp Width(mm)
    0
  • Features
    Suitable for Structure Hanging/Inversion Operations such as I-Type, T-Type, Angle, Channel, etc.
  • Intended Use
    Ideal for suspending items with a narrow face width.
  • Specifications
    Vertical/horizontal combination
  • Amount Of Content
    1 unit

Product Description

Ideal for lifting and reversing structures such as I-shapes, T-shapes, angles, and channels. Ideal for hanging items with a short face width.

Part Number
B2170
B2171
B2172
B2174
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

₹ 37,922.53

1 Piece(s) 5 Day(s) or more 0.5 20 28 201 45 105 4942411521704 448-6170 2.0 1 unit

₹ 55,634.95

1 Piece(s) 5 Day(s) or more 1 25 30 245 58 125 4942411521711 448-6188 4.0 1 unit

₹ 71,728.55

1 Piece(s) 5 Day(s) or more 2 30 35 288 70 147 4942411521728 448-6196 7.3 1 unit

₹ 31,973.87

1 Piece(s) 5 Day(s) or more 0.35 19 25 170 36 85 4942411521742 448-6200 1.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon