- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wire Straighten Tool (Pedal Type)
Specifications of GU
-
- Product Model
- Rope Slings
-
- Other
- Option
-
- Compatible Wire Diameter(mm)
- 12–16
-
- Height(mm)
- 850
-
- Length(mm)
- 420
-
- Width(mm)
- 320
-
- JAN Code
- 4571114955013
-
- Trusco Code
- 390-1629
-
- Mass(kg)
- 23
-
- Features
- The slinging wire can be straightened and safety can be checked. You can operate wire with both hands. Twist the wire rope in a mountain shape, place it on a cradle, push down the handle, and straighten it (redress) to a valley shape. The straightening of large and small wires is done by adjusting the handle. In the case of the wire diameter of φ16 mm, it is effective to widen the interval of the cradle and narrow it in the case of 12 mm.
-
- Intended Use
- For cargo handling sites such as all ironwork related sites, forestry related sites, marine transport, land transport, port cargo handling, stone material handling, civil works, concrete products, mobile cranes, etc.
-
- Material
- Ductile cast iron (FCD450) SS400
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 101,552.58
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Model
- Rope Slings
-
- Other
- Option
-
- Compatible Wire Diameter(mm)
- 12–16
-
- Height(mm)
- 850
-
- Length(mm)
- 420
-
- Width(mm)
- 320
-
- JAN Code
- 4571114955013
-
- Trusco Code
- 390-1629
-
- Mass(kg)
- 23
-
- Features
- The slinging wire can be straightened and safety can be checked. You can operate wire with both hands. Twist the wire rope in a mountain shape, place it on a cradle, push down the handle, and straighten it (redress) to a valley shape. The straightening of large and small wires is done by adjusting the handle. In the case of the wire diameter of φ16 mm, it is effective to widen the interval of the cradle and narrow it in the case of 12 mm.
-
- Intended Use
- For cargo handling sites such as all ironwork related sites, forestry related sites, marine transport, land transport, port cargo handling, stone material handling, civil works, concrete products, mobile cranes, etc.
-
- Material
- Ductile cast iron (FCD450) SS400
-
- Amount Of Content
- 1 unit
Product Description
You can correct the slinging wire rope's peculiarity and perform safety checks.
[Features]
·Wire can be operated with both hands
·Place the wire rope in a mountain shape and step on the pedal to create a valley shape to correct (correct) the wire rope.
·Large and small "habits" are corrected by depressing the pedal
·If the wire diameter is around 16 mm⌀, it is very effective to widen the space between the cradles.
·If the wire diameter is around 12 mm⌀ or less, it is effective to narrow the space between the cradles.
·If you feel that the pedal is lightly pressed or if you find a broken wire, do not hesitate to discard it.
·When straightening, it is possible to detect dangerous wire breakage and fatigue.
[Applications]
·Ironworks in general, forestry, marine transportation, land transportation, port cargo handling, stone materials, civil engineering, concrete products, crane trucks, and all other cargo handling sites
Specifications of GU
-
- Product Model
- Rope Slings
-
- Other
- Option
-
- Compatible Wire Diameter(mm)
- 12–16
-
- Height(mm)
- 850
-
- Length(mm)
- 420
-
- Width(mm)
- 320
-
- JAN Code
- 4571114955013
-
- Trusco Code
- 390-1629
-
- Mass(kg)
- 23
-
- Features
- The slinging wire can be straightened and safety can be checked. You can operate wire with both hands. Twist the wire rope in a mountain shape, place it on a cradle, push down the handle, and straighten it (redress) to a valley shape. The straightening of large and small wires is done by adjusting the handle. In the case of the wire diameter of φ16 mm, it is effective to widen the interval of the cradle and narrow it in the case of 12 mm.
-
- Intended Use
- For cargo handling sites such as all ironwork related sites, forestry related sites, marine transport, land transport, port cargo handling, stone material handling, civil works, concrete products, mobile cranes, etc.
-
- Material
- Ductile cast iron (FCD450) SS400
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 101,552.58
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Can perform [Straightening] of the slinging wire and check the safety.
●Wire operation can be done with both hands.
●Make the [nature] of the wire rope in a mountain shape and place it on a cradle, and step on the pedal in a valley shape to straighten(reform) it.Usage
●All cargo handling sites of general iron work related/forestry related/maritime/land transport/harbor loading/stone/civil engineering related/concrete products/crane car etc.Specification
●Compatible Wire Diameter(mm):12 to 16
●H x L x W(mm):850 x 420 x 320
●SPQ(piece):1Materials
●Ductile Caste Iron(FCD450)
●SS400Warning
●There are individual differences in the upper limit of the wire diameter that can be straightened, please use around 16mmΦ as a guide.
●When feeling the pedal depressing lightly or when finding a disconnection of strands, please replace with a new wire rope without hesitation.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy