Loading...

Cardboard Pallet One-Side Four-Direction Insertion

Brand :
YAMATO SHIKI

Caution

    Product Description

    Features

    ●Because it is all made of cardboard, recycling is possible as it used 100% recyclable paper.
    ●The special structure digit maintains the function of the pallet even if it is partially damaged.

    Usage

    ●Pallet for one way.

    Specification

    ●Max Dynamic Load(kg):500
    ●Max Static Load(kg):1000
    ●Center Girth Width(mm):200
    ●Single Faced Four Way Entry
    ●Compatible Equipment: Hand Pallet Truck/Forklift

    Materials

    ●Cardboard
    Cardboard Pallet One-Side Four-Direction Insertion | YAMATO SHIKI | MISUMI India