(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pallet mobile trolley Palletra (with stop mechanism)

Pallet mobile trolley Palletra (with stop mechanism)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PR1000

  • Frontage (mm)
    860
  • Depth (mm)
    1070
  • Product Model
    Pallet Trolley
  • Material (Body)
    Steel
  • Maximum Static Load (kg
    1000
  • Specifications
    2-Way Feed
  • Height / Thickness (mm)
    67
  • Trusco Code
    453-0942
  • Mass(kg)
    20
  • Stop Mechanism
    Roller Fixed Type with Lever Lock
  • Amount Of Content
    1 unit
Part Number
PR1000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 79,462.60

1 Piece(s) 6 Day(s) or more 1 unit

Basic Specifications

  • Frontage (mm)
    860
  • Depth (mm)
    1070
  • Product Model
    Pallet Trolley
  • Material (Body)
    Steel
  • Maximum Static Load (kg
    1000
  • Specifications
    2-Way Feed
  • Height / Thickness (mm)
    67
  • Trusco Code
    453-0942
  • Mass(kg)
    20
  • Stop Mechanism
    Roller Fixed Type with Lever Lock
  • Amount Of Content
    1 unit

Product Description

Roller-fixed pallet moving cart with lever lock Palletra (with stop mechanism).
[Features]
・ Easy operation
·Large payload with small tractive force
[Applications]
·For speeding up cargo handling and saving labor
·Ideal for canopy trucks
·As a mobile trolley in a narrow warehouse

Specifications of PR1000

  • Frontage (mm)
    860
  • Depth (mm)
    1070
  • Product Model
    Pallet Trolley
  • Material (Body)
    Steel
  • Maximum Static Load (kg
    1000
  • Specifications
    2-Way Feed
  • Height / Thickness (mm)
    67
  • Trusco Code
    453-0942
  • Mass(kg)
    20
  • Stop Mechanism
    Roller Fixed Type with Lever Lock
  • Amount Of Content
    1 unit
Part Number
PR1000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 79,462.60

1 Piece(s) 6 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is optimum for large loading load with small traction force, speed up cargo handling and labor saving.
●When unnecessary, it can be folded.
●With stop mechanism

Specification

●Max Static Load(kg):1000
●W x D x H(mm):860 x 1070 x 67
●SPQ(piece):1
●Stop Mechanism: Roller Locking Type with Lever Lock

Materials

●Steel
X
whatsapp-qr whatsapp-icon