(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Aluminum Pallet, Single-Face 2-Way, Double-Face Non-Reversible 2-Way Width (mm) 900 to 1,200

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 53,296.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBT-0909
DBT-1111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Insertion Dimensions (Frontage) - Width x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 53,296.00

1 Piece(s) 44 Day(s) or more 900 900 385.5×100 464-0578 14000 1 pc.

₹ 65,392.00

1 Piece(s) 23 Day(s) or more 1100 1100 485.5×100 464-0608 18100 1 pc.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Aluminum Alloy
  • Color
    Other
  • Maximum Static Load (kg)
    1500
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    750
  • Height / Thickness (mm)
    140
  • Type Details
    Single-Sided Two-Way Type
  • Center Block Width(mm)
    43
  • Features
    Demonstrates its effect in harsh medical places because it does not have static electricity.
  • Intended Use
    Mainly, in the LCD, pharmaceutical, food, printing, and paper manufacturing industries.
  • Amount Of Content
    1 pc.

Product Description

Aluminum pallets that are hygienic, strong, light, and have a high scrap value.
[Features]
·Aluminum pallets developed based on the technology and experience of Nippon Light Metal Co., Ltd., which are consistent from aluminum materials to products.
·Excellent corrosion resistance.
·Since it is not charged with static electricity, it is effective in places where sanitation is strict.
·Compatible device: Pallet jacks and forklifts.
·Materials: Aluminum alloy.
·Manufacturing country: Japan.
[Applications]
·For industries that require a particularly clean environment, such as the pharmaceutical industry, the food, chemical, printing, and paper manufacturing industries.

Part Number
DBT-0909
DBT-1111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Insertion Dimensions (Frontage) - Width x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 53,296.00

1 Piece(s) 44 Day(s) or more 900 900 385.5×100 464-0578 14000 1 pc.

₹ 65,392.00

1 Piece(s) 23 Day(s) or more 1100 1100 485.5×100 464-0608 18100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Works in places free of static electricity for demanding in terms of hygiene.

Usage

●Mainly to liquid crystal, pharmaceutical, food, printing, paper making industry.

Specification

●Max Dynamic Load(kg):500
●Max Static Load(kg):1000
●Center Girth Width(mm):43
●Compatible Equipment: Hand Pallet Truck/Forklift

Materials

●Aluminum Alloy