- Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cleaning Cloth (10 sheets)
Specifications of WC004
-
- Product Model
- Microfiber
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- Light Blue
-
- Sheet Size(mm)
- 330×330
-
- JAN Code
- 4933418980021
-
- Trusco Code
- 414-1016
-
- Mass(g)
- 112/bag
-
- Features
- Thick non-woven micro fiber fabric. Cleaning cloth of professional specifications, featuring superior hydrophilic and oleophilic properties for proper wiping.
-
- Use
- Makes the surfaces clear without leaving any wiping marks even when water is used for wiping.
-
- Material
- Nylon/Polyester
-
- Amount Of Content
- 1 Bag (10 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,984.24
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
1 Bag (10 Sheets) |
Basic Specifications
-
- Product Model
- Microfiber
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- Light Blue
-
- Sheet Size(mm)
- 330×330
-
- JAN Code
- 4933418980021
-
- Trusco Code
- 414-1016
-
- Mass(g)
- 112/bag
-
- Features
- Thick non-woven micro fiber fabric. Cleaning cloth of professional specifications, featuring superior hydrophilic and oleophilic properties for proper wiping.
-
- Use
- Makes the surfaces clear without leaving any wiping marks even when water is used for wiping.
-
- Material
- Nylon/Polyester
-
- Amount Of Content
- 1 Bag (10 Sheets)
Product Description
[Features]
·A thick microfiber nonwoven fabric.
·A professional-grade cleaning cloth with excellent hydrophilicity and lipophilicity.
[Applications]
·A clear finish that leaves no traces even when wiped with water.
Specifications of WC004
-
- Product Model
- Microfiber
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- Light Blue
-
- Sheet Size(mm)
- 330×330
-
- JAN Code
- 4933418980021
-
- Trusco Code
- 414-1016
-
- Mass(g)
- 112/bag
-
- Features
- Thick non-woven micro fiber fabric. Cleaning cloth of professional specifications, featuring superior hydrophilic and oleophilic properties for proper wiping.
-
- Use
- Makes the surfaces clear without leaving any wiping marks even when water is used for wiping.
-
- Material
- Nylon/Polyester
-
- Amount Of Content
- 1 Bag (10 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,984.24
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
1 Bag (10 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Thick micro-fiber non-woven fabric.
●Excellent hydrophilicity, lipophilicity, thick and can firmly wipe, professional specification cleaning cloth.Usage
●Clean finish without remaining wiping marks even with water wipe.Specification
●Color:Light Blue
●Sheet Size(mm):330 x 330
●Q'ty Per Bag(sheet):10Materials
●Nylon/Polyester
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy