Mini Megaphone "Handy Phone"

Brand :
UNI_PEX
Caution
Product Description
Equipped with a strap, making a grip unnecessary. Features a whistle function with 2 volume levels.
Features
●The adoption of a strap does not require grip.●Two-step volume whistle function is carried.
Specification
●Built-In Sound:Whistle●Rated Output(W):3
●Voice Notification Distance(m):Approx. 100
●Internal Sound Notification Distance(m):Approx. 125
●Opening Diameter(mm):79 x 123
●Total Length(mm):214
●Power Supply:AA Battery x 4
●Strap Length: 150mm
●Battery Sold Separately