- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chemical-Resistant Gloves "Beauty Hand"
Specifications of 268-L
-
- Product Model
- Natural Rubber
-
- Specifications
- Long
-
- The intended use
- Oil Resistance / Solvent Resistance
-
- Size
- L
-
- Around Palm(cm)
- 22.0
-
- Color
- Hands Blue / Sleeve Yellow
-
- Total Length(cm)
- 33
-
- Length of Middle Finger(cm)
- 8.1
-
- Thickness(mm)
- 0.45
-
- JAN Code
- 4907026026860
-
- Trusco Code
- 420-4476
-
- Mass(g)
- 97.8
-
- Features
- It is soft and made of natural rubber and its chloroprene coated surface provides excellent protection against a wide range of chemicals. Gloves have a good grip because their palm and fingers areas are non-slip processed.
-
- Use
- Chemical agent handling. Experimental fishery and agriculture. Water work, etc. in the home.
-
- Material List
- Natural Rubber (Chloroprene Rubber Coating)
-
- Lining Material
- Cotton flocking
-
- Amount Of Content
- 1 Pair
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 303.25
|
5 Piece(s)
|
|
5 Day(s) or more
|
1 Pair |
Basic Specifications
-
- Product Model
- Natural Rubber
-
- Specifications
- Long
-
- The intended use
- Oil Resistance / Solvent Resistance
-
- Size
- L
-
- Around Palm(cm)
- 22.0
-
- Color
- Hands Blue / Sleeve Yellow
-
- Total Length(cm)
- 33
-
- Length of Middle Finger(cm)
- 8.1
-
- Thickness(mm)
- 0.45
-
- JAN Code
- 4907026026860
-
- Trusco Code
- 420-4476
-
- Mass(g)
- 97.8
-
- Features
- It is soft and made of natural rubber and its chloroprene coated surface provides excellent protection against a wide range of chemicals. Gloves have a good grip because their palm and fingers areas are non-slip processed.
-
- Use
- Chemical agent handling. Experimental fishery and agriculture. Water work, etc. in the home.
-
- Material List
- Natural Rubber (Chloroprene Rubber Coating)
-
- Lining Material
- Cotton flocking
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· These gloves are made of natural rubber for softness, and the surface is coated with chloroprene for excellent protection when handling a wide variety of chemicals.
· The fingers and palms of these gloves are non-slip treated to ensure a good grip.
[Applications]
· Handling of chemicals.
· Lab work
· Fishing / agriculture.
· Performing work in water in gardens, etc.
Specifications of 268-L
-
- Product Model
- Natural Rubber
-
- Specifications
- Long
-
- The intended use
- Oil Resistance / Solvent Resistance
-
- Size
- L
-
- Around Palm(cm)
- 22.0
-
- Color
- Hands Blue / Sleeve Yellow
-
- Total Length(cm)
- 33
-
- Length of Middle Finger(cm)
- 8.1
-
- Thickness(mm)
- 0.45
-
- JAN Code
- 4907026026860
-
- Trusco Code
- 420-4476
-
- Mass(g)
- 97.8
-
- Features
- It is soft and made of natural rubber and its chloroprene coated surface provides excellent protection against a wide range of chemicals. Gloves have a good grip because their palm and fingers areas are non-slip processed.
-
- Use
- Chemical agent handling. Experimental fishery and agriculture. Water work, etc. in the home.
-
- Material List
- Natural Rubber (Chloroprene Rubber Coating)
-
- Lining Material
- Cotton flocking
-
- Amount Of Content
- 1 Pair
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 303.25
|
5 Piece(s)
|
|
5 Day(s) or more
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy