Vinister oil resistant pearl
Specifications of 781-M
-
- Product Model
- Vinyl Chloride
-
- Specifications
- Long
-
- The intended use
- Oil Resistance / Solvent Resistance
-
- Size
- M
-
- Around Palm(cm)
- 19.8
-
- Color
- White
-
- Total Length(cm)
- 30
-
- Length of Middle Finger(cm)
- 7.7
-
- Thickness(mm)
- 0.28
-
- JAN Code
- 4907026078142
-
- Trusco Code
- 326-7261
-
- Mass(g)
- 55
-
- Features
- It is a thin type with excellent soft touch and oil resistance. It fits the hands comfortably, and is ideal for detailed oil work.
-
- Use
- Detailed work using printing, painting and cleaning oil.
-
- Material Quality
- Vinyl Chloride (PVC)
-
- Amount Of Content
- 1 Pair
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 146.73
|
10 Piece(s)
|
|
5 Day(s) or more
|
1 Pair |
Basic Specifications
-
- Product Model
- Vinyl Chloride
-
- Specifications
- Long
-
- The intended use
- Oil Resistance / Solvent Resistance
-
- Size
- M
-
- Around Palm(cm)
- 19.8
-
- Color
- White
-
- Total Length(cm)
- 30
-
- Length of Middle Finger(cm)
- 7.7
-
- Thickness(mm)
- 0.28
-
- JAN Code
- 4907026078142
-
- Trusco Code
- 326-7261
-
- Mass(g)
- 55
-
- Features
- It is a thin type with excellent soft touch and oil resistance. It fits the hands comfortably, and is ideal for detailed oil work.
-
- Use
- Detailed work using printing, painting and cleaning oil.
-
- Material Quality
- Vinyl Chloride (PVC)
-
- Amount Of Content
- 1 Pair
Product Description
Vinyl chloride gloves with antibacterial and deodorizing treatment to suppress unpleasant odors.
[Features]
·Rolled cuffs prevent tearing from the cuffs.
·It has better oil resistance than the conventional thin vinyl chloride type.
·The shape of the hand has been researched to fit the hand and improve work efficiency.
·Excellent workability with non-slip processing on fingers and palms.
·It fits comfortably in the hand and feels natural at the fingertips, making it convenient for fine work and fingertip work.
[Applications]
·Ideal for printing, painting, cooking, cleaning, refilling kerosene in winter, and detailed work using cleaning oil.
Specifications of 781-M
-
- Product Model
- Vinyl Chloride
-
- Specifications
- Long
-
- The intended use
- Oil Resistance / Solvent Resistance
-
- Size
- M
-
- Around Palm(cm)
- 19.8
-
- Color
- White
-
- Total Length(cm)
- 30
-
- Length of Middle Finger(cm)
- 7.7
-
- Thickness(mm)
- 0.28
-
- JAN Code
- 4907026078142
-
- Trusco Code
- 326-7261
-
- Mass(g)
- 55
-
- Features
- It is a thin type with excellent soft touch and oil resistance. It fits the hands comfortably, and is ideal for detailed oil work.
-
- Use
- Detailed work using printing, painting and cleaning oil.
-
- Material Quality
- Vinyl Chloride (PVC)
-
- Amount Of Content
- 1 Pair
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 146.73
|
10 Piece(s)
|
|
5 Day(s) or more
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●A thin Type excellent in soft feeling and Oil Resistance.Specification
●Color:White
●SPQ(pair):10
●Thickness: 0.27mmMaterials
●Polyvinyl Chloride(PVC)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy