(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Singer Electret Cap SR-1 (Vented Type)

Singer Electret Cap SR-1 (Vented Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SR-1LL

  • Product Model
    Cap
  • Specifications
    Cap not included
  • Charge Processing
    None
  • Color
    White
  • Size
    LL
  • JAN Code
    4976366006023
  • Trusco Code
    433-8731
  • Mass(g/box)
    164
  • Features
    Mesh around the top of the head prevents heating. Nonwoven fabric can withstand occasional washing. Strong electromagnetic function can be used semi-permanently.
  • Material Quality
    Electromagnetic Non-Woven Fabric
  • Amount Of Content
    1 Bag (20 Sheets)
Part Number
SR-1LL
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 9,278.44

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Cap
  • Specifications
    Cap not included
  • Charge Processing
    None
  • Color
    White
  • Size
    LL
  • JAN Code
    4976366006023
  • Trusco Code
    433-8731
  • Mass(g/box)
    164
  • Features
    Mesh around the top of the head prevents heating. Nonwoven fabric can withstand occasional washing. Strong electromagnetic function can be used semi-permanently.
  • Material Quality
    Electromagnetic Non-Woven Fabric
  • Amount Of Content
    1 Bag (20 Sheets)

Product Description

Meshed around the top of the head to keep it from getting stuffy. Despite being made of non-woven fabric, it holds up well to multiple washings. Maintains a strong semi-permanent magnetic function.

Specifications of SR-1LL

  • Product Model
    Cap
  • Specifications
    Cap not included
  • Charge Processing
    None
  • Color
    White
  • Size
    LL
  • JAN Code
    4976366006023
  • Trusco Code
    433-8731
  • Mass(g/box)
    164
  • Features
    Mesh around the top of the head prevents heating. Nonwoven fabric can withstand occasional washing. Strong electromagnetic function can be used semi-permanently.
  • Material Quality
    Electromagnetic Non-Woven Fabric
  • Amount Of Content
    1 Bag (20 Sheets)
Part Number
SR-1LL
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 9,278.44

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon