(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SOM-2L |
SOM-L |
SOM-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Shoe Size (cm) |
JAN Code | Trusco Code | Mass (g/pair) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,377.96 |
1 Piece(s) | 6 Day(s) or more | 27.0~27.5 | 4526587351909 | 356-1801 | 235 | It fully utilizes the artificial muscle "Sorbo" and is effective in reducing foot, knee and waist injuries and also fatigue. It is antibacterial and deodorizing. | 1 Set (2 Plates) | ||
₹ 2,375.33 |
1 Piece(s) | 6 Day(s) or more | 26.0~26.5 | 4526587351893 | 356-1810 | 228 | It fully utilizes the artificial muscle "Sorbo" and is effective in reducing foot, knee and waist injuries and also fatigue. It is antibacterial and deodorizing. It has a scientifically-researched shape which properly supports the foot. It is long lasting. | 1 Set (2 Plates) | ||
₹ 2,363.20 |
1 Piece(s) | 6 Day(s) or more | 25.0~25.5 | 4526587351886 | 356-1828 | 203 | It fully utilizes the artificial muscle "Sorbo" and is effective in reducing foot, knee and waist injuries and also fatigue. It is antibacterial and deodorizing. | 1 Set (2 Plates) |
Part Number |
---|
[Features]
·It makes full use of the artificial muscle "Sorbo", and is effective in preventing injuries to the legs, knees, and lower back, as well as reducing fatigue.
·It is antibacterial and deodorizing.
·The shape is based on scientific research and supports the correct function of the foot.
·Lasts for a long time without deteriorating.
·These full insoles have been highly evaluated and trusted in the medical field to treat foot, knee, and hip problems.
·A full insole that uses the shock-absorbing material "Sorbothane" on the entire surface and has three arch supports to enhance the function of the toes and reduce foot troubles.
[Applications]
·It is used as an insole for safety shoes.
Part Number |
---|
SOM-2L |
SOM-L |
SOM-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Shoe Size (cm) |
JAN Code | Trusco Code | Mass (g/pair) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,377.96 |
1 Piece(s) | 6 Day(s) or more | 27.0~27.5 | 4526587351909 | 356-1801 | 235 | It fully utilizes the artificial muscle "Sorbo" and is effective in reducing foot, knee and waist injuries and also fatigue. It is antibacterial and deodorizing. | 1 Set (2 Plates) | ||
₹ 2,375.33 |
1 Piece(s) | 6 Day(s) or more | 26.0~26.5 | 4526587351893 | 356-1810 | 228 | It fully utilizes the artificial muscle "Sorbo" and is effective in reducing foot, knee and waist injuries and also fatigue. It is antibacterial and deodorizing. It has a scientifically-researched shape which properly supports the foot. It is long lasting. | 1 Set (2 Plates) | ||
₹ 2,363.20 |
1 Piece(s) | 6 Day(s) or more | 25.0~25.5 | 4526587351886 | 356-1828 | 203 | It fully utilizes the artificial muscle "Sorbo" and is effective in reducing foot, knee and waist injuries and also fatigue. It is antibacterial and deodorizing. | 1 Set (2 Plates) |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy