(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Construction - Interior Wall Material "Easy to Apply" 5 kg

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 8,550.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12UN01
12UN02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

₹ 8,550.69

2 Piece(s) 8 Day(s) or more White 4571157300511 361-2759 1 pc (5 kg)

₹ 8,550.69

2 Piece(s) 8 Day(s) or more Cream 4571157300528 361-2767 1 pc (5 kg)

Basic Specifications

  • Product Model
    Repair Material for Construction and Interiors
  • Mass(g)
    5000
  • Features
    One-touch application is possible without requiring mixing. Health-friendly wall material to combat sick house syndrome. Paint directly on vinyl cloth or old walls. Absorbs formaldehyde in the room and will not re-release it.
  • Use
    Ideal for vinyl cloth, old walls (fiber walls, sand walls, bulkheads) and other wall renovation.
  • Material / Properties
    Lime paste
  • Paint Area
    Approx. 4.5 m2/can (1 mm thick)
  • Emission Grade Category
    F☆☆☆☆
  • Detailed Specifications
    Japan Building Coating Materials Association Certified Product (Registration Number 0306004), Japan Lacquer Association Self-Certification System Chemical Substance Radiation Standard Approved Product No. 1506
  • Amount Of Content
    1 pc (5 kg)

Product Description

[Features]
· Apply with a single touch without laborious mixing.
· Health-friendly wall material to combat sick building syndrome.
· Can be applied directly on vinyl cloth or old walls.
· Absorbs formaldehyde in the room and does not release it again.
[Applications]
· Ideal for vinyl cloth, old walls (fiber walls, sand walls, bulkheads) and other wall renovation.

Part Number
12UN01
12UN02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

₹ 8,550.69

2 Piece(s) 8 Day(s) or more White 4571157300511 361-2759 1 pc (5 kg)

₹ 8,550.69

2 Piece(s) 8 Day(s) or more Cream 4571157300528 361-2767 1 pc (5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Health-friendly wall material compliant for sick house.
●Absorbs formaldehyde in the room and does not re-release.

Usage

●Optimum for wall renovation such as vinyl cloth.

Specification

●Capacity(kg):5
●SPQ(piece):4
●Coating Area: Approx. 4.5m2/can(1mm thick)

Materials

●Properties: Lime Paste