- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Auton Sealer 101A Non-Bleed (Non-Bleed Type)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
Amount Of Content |
|
₹ 1,149.76
|
2 Piece(s)
|
|
5 Day(s) or more
|
Gray |
4560246710102 |
3750485 |
1 pc (320 ml) |
|
₹ 1,149.76
|
2 Piece(s)
|
|
5 Day(s) or more
|
White |
4560246710119 |
3750493 |
1 pc (320 ml) |
Basic Specifications
-
- Product Model
- Sealing Agent
-
- Main Component Material
- 1-Liquid Moisture Curing Type Urethane Resin
-
- Operating Temperature Range(°C)
- -40 – 80
-
- Mass(g)
- 465
-
- Features
- A non-bleeding type that does not include any plasticizers. Features excellent adhesion and does not contaminate the paint or joints. Excellent durability, elasticity, and a low modulus. Ranked in the highest grade 9030 in the JIS A 5758 (sealants for buildings) durability category.
-
- Use
- Concrete joints which require exterior coating. Joints of U-shaped grooves. Waterproof film of surface preparation. External joints which require coating in general buildings.
-
- Specifications
- Urethane-based for Construction
-
- Amount Of Content
- 1 pc (320 ml)
Product Description
[Features]
·Non-bleed type that does not contain a plasticizer.
·It does not stain joints or paint, and has good adhesion.
·Low modulus, high elongation, and excellent durability.
·In the JIS A 5758 "building sealant" durability category, it is ranked 9030, the highest grade.
·This is a new sealing material that evolved from 101A, which was developed as a permanent elastic sealing material, to a non-bleed type.
·It has excellent expansion/contraction and vibration followability, high adhesiveness, and can be easily painted after curing.
·It is also resistant to heat, cold, water, and chemicals, and maintains airtightness for a long time.
[Applications]
·Concrete joints that require painting.
·U-groove joint.
·Base treatment for coating film waterproofing.
·Exterior joints that require painting in other general buildings.
·Detached houses, exterior walls of buildings and condominiums.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
Amount Of Content |
|
₹ 1,149.76
|
2 Piece(s)
|
|
5 Day(s) or more
|
Gray |
4560246710102 |
3750485 |
1 pc (320 ml) |
|
₹ 1,149.76
|
2 Piece(s)
|
|
5 Day(s) or more
|
White |
4560246710119 |
3750493 |
1 pc (320 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Usage
●Concrete joint requiring exterior coating.
●Substrate treatment for waterproof coating film.Specification
●Capacity(ml):320
●SPQ(piece):10
●Working Temperature Range: -40 to 80°CMaterials
●Principal Component: 1 Component Moisture Curable Urethanes Resin Type
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy