(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

IR, Air Ratchet Wrench

IR, Air Ratchet Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,126₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

An ideal combination of price and performance. Extremely comfortable and durable. For automobile-related, etc. and general industrial use.

Part Number
105-C3
1105MAX-D3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code Mass
(g)

₹ 14,126.00

1 Piece(s) 8 Day(s) or more 342500.085186446-0332600

₹ 19,428.84

1 Piece(s) 5 Day(s) or more 413000.099187446-0341650
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Suitable Bolt Diameter(φ/mm) 10 Operating Air Pressure(Mpa) 0.62 Socket Insertion Angle(mm) 9.5
Hose Fixing Port NPT1/4 Advantages An ideal combination of price and performance. Exhibits excellent durability and work comfort. Use For automobile-related, etc. and general industrial use.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list