- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nylon Scrubber【10 Pieces Per Package】
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of R45268
-
- Product Model
- Pipe Cleaning Brush
-
- Size(mm)
- 130X70X60
-
- Number of Pieces Per Pack(Pieces)
- 10
-
- JAN Code
- 4991756061475
-
- Dorasuco Code
- 294-2933
-
- Mass(g)
- 60
-
- Features
- For polishing copper only. Used to polish copper pipes and connectors before brazing or soldering. With specially processed resin, cleans away oxide layer, corrosion, dirt and oil / grease residue from copper pipes. Can clean any size of copper pipe or joint quickly.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 1,601.85
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Model
- Pipe Cleaning Brush
-
- Size(mm)
- 130X70X60
-
- Number of Pieces Per Pack(Pieces)
- 10
-
- JAN Code
- 4991756061475
-
- Dorasuco Code
- 294-2933
-
- Mass(g)
- 60
-
- Features
- For polishing copper only. Used to polish copper pipes and connectors before brazing or soldering. With specially processed resin, cleans away oxide layer, corrosion, dirt and oil / grease residue from copper pipes. Can clean any size of copper pipe or joint quickly.
Product Description
[Features]
· Dedicated for polishing copper pipes.
· Used to polish copper pipes and fittings before brazing or soldering.
· Specially processed resin cleans away oxide film, corrosion, dirt and oil/grease residue from copper pipes.
· Can clean any size of copper pipes and connectors quickly.
Specifications of R45268
-
- Product Model
- Pipe Cleaning Brush
-
- Size(mm)
- 130X70X60
-
- Number of Pieces Per Pack(Pieces)
- 10
-
- JAN Code
- 4991756061475
-
- Dorasuco Code
- 294-2933
-
- Mass(g)
- 60
-
- Features
- For polishing copper only. Used to polish copper pipes and connectors before brazing or soldering. With specially processed resin, cleans away oxide layer, corrosion, dirt and oil / grease residue from copper pipes. Can clean any size of copper pipe or joint quickly.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 1,601.85
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Only for copper tube polishing.
●Before brazing/ soldering work, it is used for copper tube, coupler polishing.
●Clearly removes oxide coatings, corrosion, dirt, oil and grease residues of copper tube because of special processing resin.Specification
●Dimension(mm):130 x 70 x 60
●Q'ty Per Bag(sheet):10
●SPQ(bag):30
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy