(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Select part number to Order Now/ Add to Cart
[Features]
· Allows accurate centering, as the dial is designed to stand still at an optional position even when the machine spindle rotates.
[Applications]
· Internal and external diameter centering measurement, jig positioning etc., position verification of table type index error drill bushing in dedicated machines, verification of return to origin of machining center, others.
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Select part number to Order Now/ Add to Cart
Product Category | Measuring equipment | Applicable Manufacturing Machinery (main unit) | Machining Centers | Nozzle Type | End Cap |
---|---|---|---|---|---|
Overall Length(mm) | 174.5 | shank(mm) | MT2 | Trusco Code | 157-4213 |
Mass(kg) | 0.8 | Features | Allows accurate centering, as the dial is designed to stand still at an optional position even when the machine spindle rotates. | Application | Internal and external diameter centering measurement, jig positioning etc., position verification of table type index error drill bushing in dedicated machines, verification of return to origin of machining center, others. |
Specifications | Vertical and horizontal combined use type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy