(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long Nose Pliers 3021

Long Nose Pliers 3021

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,596.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3021-140
3021-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Opening Tip Length
(mm)
Joint Part Width
(mm)
JAN Code

₹ 3,596.69

1 Piece(s) 5 Day(s) or more 140 95 42 15 4003773010968

₹ 3,679.73

1 Piece(s) 6 Day(s) or more 160 125 50 16.5 4003773011002

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Semi-round head tip shape. Gripping part is serrated to help prevent slipping.

Product Description

[Features] Excellent wear resistance, ideal for harsh use.
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· Semi-round head tip shape.
· Grip surface has linear cut for slip prevention.
· Style: Long semi-circle.
· Head finish: Polished.
· Handle specification: Plastic coating.

Part Number
3021-140
3021-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Opening Tip Length
(mm)
Joint Part Width
(mm)
JAN Code

₹ 3,596.69

1 Piece(s) 5 Day(s) or more 140 95 42 15 4003773010968

₹ 3,679.73

1 Piece(s) 6 Day(s) or more 160 125 50 16.5 4003773011002

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1