(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Nose Pliers 3011-140/3011-160/3011-190

Long-Nose Pliers 3011-140/3011-160/3011-190

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3011-190

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    190
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    140
  • Opening Tip Length(mm)
    50
  • Joint Part Width(mm)
    18.5
  • Body / Option
    Main Body
  • JAN Code
    4003773013051
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Grip surface has linear cut for slip prevention.
Part Number
3011-190
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,010.56

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    190
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    140
  • Opening Tip Length(mm)
    50
  • Joint Part Width(mm)
    18.5
  • Body / Option
    Main Body
  • JAN Code
    4003773013051
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Grip surface has linear cut for slip prevention.

Product Description

Chromium-vanadium electric steel long-nose pliers.
[Features]
· The material has been oil-quenched and tempered.
· Abrasion-resistant pliers that can withstand high loads.
· Various jaw shapes.
· Chromium-vanadium electric steel, forged article, oil-quenched.
[Applications]
· Ideal for harsh use because of its excellent abrasion resistance.

Specifications of 3011-190

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    190
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    140
  • Opening Tip Length(mm)
    50
  • Joint Part Width(mm)
    18.5
  • Body / Option
    Main Body
  • JAN Code
    4003773013051
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Grip surface has linear cut for slip prevention.
Part Number
3011-190
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,010.56

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon