(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Longnose pliers 2625

Longnose pliers 2625

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2625-200

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    200
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.2
  • Hard Wire Cutting Capacity(mm φ)
    2.2
  • Body / Option
    Main Body
  • JAN Code
    4003773010937
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Hardness of the cutter blades which have been carefully quench processed is approximately HRC61. Made from oil-quenched hardened vanadium steel. Despite the slim, slender tips, this tool is sufficient for work that requires strong force, particularly bending work. Side cutter can but through 3.2 mm diameter medium hard wire, or 2.2 mm diameter hard wire.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
2625-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,913.84

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    200
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.2
  • Hard Wire Cutting Capacity(mm φ)
    2.2
  • Body / Option
    Main Body
  • JAN Code
    4003773010937
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Hardness of the cutter blades which have been carefully quench processed is approximately HRC61. Made from oil-quenched hardened vanadium steel. Despite the slim, slender tips, this tool is sufficient for work that requires strong force, particularly bending work. Side cutter can but through 3.2 mm diameter medium hard wire, or 2.2 mm diameter hard wire.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

Head is rugged and made with precision. Head is a long type with a semi-round tip shape and serrated gripping part to help prevent slipping.

[Features]
· The side cutter can cut medium-hard wire up to 3.2 mm in diameter and hard wire up to 2.2 mm in diameter.
· Head is a long type with a semi-round tip shape.
· Head: Chrome plated.
· Handle: Comfort.
· Style: 40° Bent

Specifications of 2625-200

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    200
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.2
  • Hard Wire Cutting Capacity(mm φ)
    2.2
  • Body / Option
    Main Body
  • JAN Code
    4003773010937
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Hardness of the cutter blades which have been carefully quench processed is approximately HRC61. Made from oil-quenched hardened vanadium steel. Despite the slim, slender tips, this tool is sufficient for work that requires strong force, particularly bending work. Side cutter can but through 3.2 mm diameter medium hard wire, or 2.2 mm diameter hard wire.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
2625-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,913.84

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1