(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Longnose pliers 2525

Longnose pliers 2525

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2525-160

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    145
  • Medium Hard Wire Cutting Capacity(mm φ)
    2.5
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Body / Option
    Main Body
  • JAN Code
    4003773016007
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Semi-round head tip shape. Gripping part is serrated to help prevent slipping. The elaborately quenched cutter part is hardened to approximately HRC60. Material is oil quenched and annealed high quality special tool steel. 40° bent nose
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
2525-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,044.58

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    145
  • Medium Hard Wire Cutting Capacity(mm φ)
    2.5
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Body / Option
    Main Body
  • JAN Code
    4003773016007
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Semi-round head tip shape. Gripping part is serrated to help prevent slipping. The elaborately quenched cutter part is hardened to approximately HRC60. Material is oil quenched and annealed high quality special tool steel. 40° bent nose
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· Ideal for gripping and cutting precision electronic parts.
· Semi-round head tip shape.
· Grip surface has linear cut for slip prevention.
· Head: Chrome plated.
· Handle: Comfort.
· Style: 40° Bent

Specifications of 2525-160

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    145
  • Medium Hard Wire Cutting Capacity(mm φ)
    2.5
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Body / Option
    Main Body
  • JAN Code
    4003773016007
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Semi-round head tip shape. Gripping part is serrated to help prevent slipping. The elaborately quenched cutter part is hardened to approximately HRC60. Material is oil quenched and annealed high quality special tool steel. 40° bent nose
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
2525-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,044.58

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1